IESNA:LM-63-2002
[TEST]P1378441
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-1)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB5C-735-U-T4FT
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 5SQUARE 252W 70CRI 3500K FIXTURE w/ TYPE IV FORWARD THROW DISTRIBUTION OPTIC
[LAMP] (130) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.10A 252.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]7.9%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]34184.2
TILT=NONE
130 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 252.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 32 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
5021.5 4809.4 4542.2 4196.4 3913.5 3709.2 3669.9 3803.5 4165.0 4667.9 5390.9 6121.7 6939.0 7779.9 8385.0 8935.1 9210.1 9414.4 
9650.2 9893.8 10200.3 10278.8 10137.4 10459.6 11143.3 12675.7 14750.3 16604.9 17320.0 15528.3 10734.6 4212.1 1414.5 510.8 
172.9 15.7 0.0 
5021.5 4801.5 4550.0 4212.1 3889.9 3709.2 3685.6 3787.8 4133.5 4683.6 5320.2 6082.4 6939.0 7732.7 8400.7 8950.8 9170.8 9414.4 
9548.0 9917.4 10231.7 10294.6 10255.3 10506.7 11111.8 12518.5 14703.2 16667.8 17445.7 15756.2 10970.4 4825.1 1603.1 573.7 
188.6 15.7 0.0 
5021.5 4840.8 4542.2 4243.6 3960.7 3748.5 3701.3 3772.1 4110.0 4589.3 5225.9 5933.1 6695.4 7497.0 8180.6 8817.2 9131.5 9351.5 
9548.0 9854.5 10231.7 10530.3 10679.6 10899.7 11457.6 12644.2 14624.6 16620.6 18278.7 17257.1 13249.3 6318.2 2349.7 1005.9 
235.8 15.7 0.0 
5021.5 4825.1 4620.8 4330.0 4055.0 3834.9 3732.8 3787.8 3992.1 4392.9 4990.1 5603.1 6326.0 6954.7 7701.3 8345.7 8958.6 9430.1 
9618.7 9940.9 10420.3 10742.5 11088.3 11363.3 11976.3 13115.7 15119.6 17940.8 20793.4 22215.8 18632.4 10396.7 4102.1 1548.1 
479.4 23.6 0.0 
5021.5 4856.5 4620.8 4385.0 4133.5 3921.4 3811.3 3819.2 3968.5 4298.6 4793.7 5383.0 6035.3 6664.0 7284.8 7976.3 8746.4 9430.1 
9815.2 10216.0 10726.8 11190.4 11732.7 12259.2 13013.6 14278.8 16714.9 20620.6 24408.3 26302.2 20463.4 12542.1 5563.8 2538.3 
620.8 23.6 0.0 
5021.5 4840.8 4628.6 4424.3 4172.8 3984.2 3842.8 3834.9 3984.2 4290.7 4722.9 5280.9 5846.7 6475.4 7104.0 7795.6 8605.0 9335.8 9878.1 
10491.0 11049.0 11630.5 12259.2 12935.0 13885.9 15465.4 17728.7 21547.9 25484.9 25665.7 19418.2 12306.3 5878.1 2554.0 668.0 23.6 
0.0 
5021.5 4840.8 4691.5 4542.2 4369.3 4204.3 4055.0 3992.1 4047.1 4212.1 4557.9 4982.3 5493.1 6003.9 6679.7 7316.2 8109.9 8950.8 9909.5 
10899.7 12054.9 13210.0 14310.2 15394.7 16565.6 17767.9 19268.9 20864.2 21587.1 18098.0 11111.8 5265.2 1917.5 620.8 172.9 23.6 0.0 
5021.5 4888.0 4817.2 4675.8 4581.5 4463.6 4377.2 4306.4 4282.9 4369.3 4550.0 4832.9 5210.1 5713.1 6349.6 7088.3 7811.3 8683.6 9658.0 
10671.8 11819.1 12872.1 13885.9 14789.6 15559.7 16188.4 16054.8 15088.2 12628.5 8715.0 3756.3 1296.6 660.1 353.6 133.6 31.4 0.0 
5021.5 4927.2 4911.5 4832.9 4793.7 4746.5 4691.5 4660.1 4667.9 4715.1 4817.2 4966.5 5218.0 5618.8 6137.4 6766.1 7528.4 8400.7 9398.7 
10388.9 11347.6 12369.2 13115.7 13634.4 14066.6 13799.4 12463.5 10326.0 7151.2 3772.1 1948.9 1084.5 628.7 385.1 157.2 31.4 0.0 
5021.5 4982.3 4974.4 4950.8 4990.1 4990.1 5060.8 5068.7 5178.7 5265.2 5422.3 5610.9 5862.4 6216.0 6711.1 7418.4 8180.6 9241.5 10294.6 
11544.1 12958.6 14247.4 15229.7 16039.1 16172.7 14852.5 12534.2 8942.9 4832.9 2546.1 1485.2 903.7 550.1 330.1 141.5 23.6 0.0 
5021.5 5021.5 5013.7 5092.3 5108.0 5210.1 5280.9 5320.2 5485.2 5626.6 5831.0 6066.7 6404.6 6868.3 7457.7 8164.9 8935.1 9752.3 
10640.3 11646.2 12754.3 13720.8 14483.1 14789.6 14184.5 12141.3 9760.2 6278.9 3088.4 1721.0 1060.9 691.5 432.2 227.9 102.2 23.6 0.0 
5021.5 5029.4 5076.6 5139.4 5225.9 5288.7 5328.0 5430.2 5548.1 5665.9 5838.8 6027.4 6294.6 6687.5 7135.5 7607.0 8219.9 8840.8 9532.3 
10239.6 11033.3 11740.5 12219.9 12251.3 11496.9 9807.3 7803.4 5241.6 2499.0 1390.9 888.0 550.1 353.6 188.6 70.7 15.7 0.0 
5021.5 5053.0 5115.8 5194.4 5273.0 5335.9 5406.6 5469.5 5516.6 5610.9 5705.2 5862.4 6027.4 6255.3 6538.2 6797.6 7088.3 7426.2 7772.0 
8133.5 8487.1 8612.9 8400.7 7779.9 6758.3 5406.6 4133.5 2852.6 1658.1 1060.9 754.4 518.7 345.8 196.5 70.7 15.7 0.0 
5021.5 5068.7 5147.3 5218.0 5296.6 5335.9 5351.6 5335.9 5288.7 5241.6 5225.9 5233.7 5194.4 5163.0 5045.1 4919.4 4730.8 4510.7 4282.9 
3968.5 3544.2 3096.2 2711.2 2341.8 2043.2 1760.3 1563.8 1351.7 1163.0 1005.9 801.6 613.0 440.1 267.2 102.2 15.7 0.0 
5021.5 5100.1 5194.4 5265.2 5312.3 5280.9 5265.2 5186.6 5100.1 5029.4 4919.4 4754.4 4565.8 4416.4 4298.6 4165.0 3984.2 3732.8 3434.1 
3167.0 2829.0 2561.9 2326.1 2129.6 1956.8 1768.2 1603.1 1430.2 1257.4 1076.6 888.0 691.5 447.9 282.9 125.7 23.6 0.0 
5021.5 5139.4 5225.9 5273.0 5265.2 5225.9 5155.1 5068.7 4966.5 4817.2 4644.3 4471.5 4322.1 4243.6 4165.0 4039.2 3866.4 3638.5 3387.0 
3143.4 2939.1 2781.9 2664.0 2475.4 2271.1 2074.6 1823.2 1579.5 1351.7 1131.6 919.4 715.1 487.2 275.0 133.6 23.6 0.0 
5021.5 5147.3 5265.2 5249.4 5225.9 5163.0 5068.7 4950.8 4809.4 4707.2 4565.8 4447.9 4361.4 4243.6 4133.5 3960.7 3740.6 3559.9 3371.3 
3245.5 3174.8 3182.7 3127.7 2970.5 2766.2 2491.1 2223.9 1948.9 1650.3 1383.1 1092.3 895.9 683.7 416.5 212.2 47.2 0.0 
5021.5 5178.7 5257.3 5218.0 5163.0 5108.0 4982.3 4856.5 4730.8 4636.5 4573.6 4502.9 4392.9 4212.1 4007.8 3779.9 3536.3 3332.0 3174.8 
3096.2 3119.8 3143.4 3111.9 3017.6 2844.8 2640.4 2451.8 2263.2 1988.2 1681.7 1453.8 1194.5 950.9 652.3 345.8 62.9 0.0 
5021.5 5186.6 5233.7 5210.1 5123.7 5029.4 4911.5 4801.5 4715.1 4683.6 4636.5 4526.5 4385.0 4117.8 3850.6 3536.3 3269.1 3072.7 2970.5 
2923.3 2931.2 2884.0 2813.3 2671.9 2475.4 2310.4 2145.4 1972.5 1728.9 1563.8 1398.8 1186.6 911.6 644.4 353.6 70.7 0.0 
5021.5 5170.9 5233.7 5131.6 5092.3 5005.8 4880.1 4762.2 4699.4 4691.5 4652.2 4550.0 4282.9 4015.7 3662.0 3347.7 3080.5 2891.9 2813.3 
2789.7 2703.3 2585.4 2467.6 2286.8 2121.8 1956.8 1791.7 1587.4 1422.4 1273.1 1147.3 958.7 723.0 534.4 290.8 78.6 0.0 
5021.5 5186.6 5194.4 5131.6 5060.8 4966.5 4872.2 4754.4 4746.5 4722.9 4652.2 4526.5 4259.3 3921.4 3552.0 3237.7 2994.1 2836.9 2734.7 
2664.0 2506.8 2349.7 2216.1 2074.6 1893.9 1736.7 1579.5 1414.5 1280.9 1218.1 1178.8 943.0 660.1 463.6 220.0 39.3 0.0 
5021.5 5170.9 5257.3 5147.3 5068.7 4966.5 4903.7 4817.2 4746.5 4754.4 4667.9 4534.3 4275.0 3952.8 3559.9 3222.0 3041.2 2868.3 2726.9 
2656.2 2475.4 2318.2 2184.6 2051.1 1878.2 1713.1 1548.1 1390.9 1273.1 1210.2 1178.8 833.0 620.8 440.1 227.9 23.6 0.0 
